ACC-IL-G24-M20-OR

Item number: 101186263

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • amber LED, white lens (clear)
  • To be screwed in cable entries M 20 x 1.5

Ordering data

Product type description

ACC-IL-G24-M20-OR

Article number (order number)

101186263

EAN (European Article Number)

4030661350608

eCl@ss number, version 12.0

27-37-12-11

eCl@ss number, version 11.0

27-37-12-11

eCl@ss number, version 9.0

27-37-12-11

ETIM number, version 7.0

EC000223

ETIM number, version 6.0

EC000223

General data

Gross weight

21 g

Mechanical data

Tightening torque, maximum

1.5 Nm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-5 ... +70 °C

Electrical data

Rated operating voltage

24 VDC

Operating current

20 mA

Status indication

Colour of the LED

Orange


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 09:02