ACC-PWR-EBLT-BM10X40

Item number: 101084928

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

ACC-PWR-EBLT-BM10X40

Article number (order number)

101084928

EAN (European Article Number)

4030661105956

eCl@ss number, version 12.0

23-11-06-02

eCl@ss number, version 11.0

23-11-06-02

eCl@ss number, version 9.0

23-11-06-16

ETIM number, version 7.0

EC002367

ETIM number, version 6.0

EC002367

General data

Material

Zinc-plated metal

Gross weight

40 g

Mechanical data - Dimensions

Screw length

40 mm

Thread length of the screw

25 mm

Screw diameter

10 mm

Diameter, metric ISO thread with pitch indication

M10 x 1.5

Scope of delivery

Scope of delivery of mounting material

Eyebolt with nut

Note

Note (General)

length referring to eye centre

to DIN 444


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 14:48