ACC RSS 36-SK

Item number: 101215048

Downloads

ePLAN Data
SISTEMA Data
  • to seal the mounting holes and as spacer (approx. 3 mm) to facilitate the cleaning below the mounting surface
  • also suitable as tampering protection for the screw fixings

Ordering data

Product type description

ACC RSS 36-SK

Article number (order number)

101215048

EAN (European Article Number)

4030661414720

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-24-92

eCl@ss number, version 9.0

27-27-24-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Gross weight

63 g

Scope of delivery

Scope of delivery of mounting material

8x plugs and 4x washers


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 09:43