ACC-TBLE-RVA

Item number: 103031494

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

ACC-TBLE-RVA

Article number (order number)

103031494

EAN (European Article Number)

4030661539799

eCl@ss number, version 12.0

23-13-01-90

eCl@ss number, version 11.0

23-13-01-90

eCl@ss number, version 9.0

23-13-01-90

ETIM number, version 7.0

EC002371

ETIM number, version 6.0

EC002371

General data

Material

Stainless steel

Gross weight

133 g

Mechanical data - Dimensions

Diameter, metric ISO thread with pitch indication

M8


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 19:45