AES 1102

AES 1102

  • Monitoring of BNS range magnetic safety sensors
  • 1 safety contact, STOP 0
Product type description:
AES 1102.(1)

(1)
without24 VDC
1110 VAC
2230 VAC
324 VAC
442 VAC
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Voltage type

AES 1102 24 VDC

Item number 101128981

Safety relay module

Go to article

AES 1102.1 110 VAC

Item number 101128795

Safety relay module

AES 1102.2 230 VAC

Item number 101128796

Safety relay module

Go to article

AES 1102.4 42 VAC

Item number 101126152

Safety relay module