AH 521

Item number: 101138413

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

AH 521

Article number (order number)

101138413

EAN (European Article Number)

4030661104539

eCl@ss number, version 12.0

27-37-12-10

eCl@ss number, version 11.0

27-37-12-10

eCl@ss number, version 9.0

27-37-12-10

ETIM number, version 7.0

EC000221

ETIM number, version 6.0

EC000221

General data

Gross weight

140 g

Mechanical data - Dimensions

Width

34 mm

Height

40 mm

Depth

20 mm

Scope of delivery

Scope of delivery of mounting material

blanking plug

Locating pins

2x screws M5 x 20 to ISO 7380


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 11:42