ASIO-8I-8O-S

Item number: 103006545

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 8 Digital inputs, with integrated sensor supply from AUX
  • Useable with floating contact
  • Suitable for semi-conductor outputs
  • 8 Digital-Outputs, with integrated supply from the AUX
  • 8 Semi-conductor outputs 24 / 0,7 A
  • 2 single - slave AS-i addresses required
  • Protection class IP20

Ordering data

Note (Delivery capacity)

Not available!

Product type description

ASIO-8I-8O-S

Article number (order number)

103006545

EAN (European Article Number)

4030661441788

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Approvals - Standards

Certificates

cULus

General data

Gross weight

184 g


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 11:02