ASSG-2M-PB-RRSS

Item number: 103001351

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • 2 AS interface master integrated
  • Field bus gateway: PROFIBUS DP with PROFIsafe
  • Optional safety monitor for 2 AS-i circuits, 256 Devices
  • 2 AS-i power supply unit decoupling with 2 x 4 A integrated; 1 power supply unit for 2 AS-i circuits possible
  • Diagnostic interface: Ethernet RJ-45; Web-Server integrated
  • Controls up to 64 enabling circuits,
    - 2 enabling contacts with relay contacts 30 V / 3 A AC/DC integrated
    - 2 enabling contacts with integrated semi-conductor outputs 30 V / 0,5 A DC

Ordering data

Note (Delivery capacity)

Not available!

Product type description

ASSG-2M-PB-RRSS

Article number (order number)

103001351

EAN (European Article Number)

4030661425467

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Approvals - Standards

Certificates

cULus

General data

Housing material

Metal film

Gross weight

975 g

Language filter

SISTEMA-VDMA library

Download the latest version of Adobe Reader


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 19:24