AZ 061 K 08106

Item number: 101195744

Downloads

TraceParts CAD Data
ePLAN Data
SISTEMA Data
  • 1 Actuating planes
  • without cable ducts
  • Thermoplastic enclosure
  • Contact pin in actuator bridge
  • transparent cover
  • Self-cleaning through the frictional mouvement of the contact bridges
  • Protection class IP20
  • double-break switch
  • fixing screws M4 Pozidriv self-forming, undetachable, captive

Ordering data

Product type description

AZ 061 K 08106

Article number (order number)

101195744

EAN (European Article Number)

4030661362120

eCl@ss number, version 12.0

27-27-06-10

eCl@ss number, version 11.0

27-27-06-10

eCl@ss number, version 9.0

27-27-06-10

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

General data

Standards

ASME-A15.5

CAN/CSA-B44.1

EN 81-20

EN 81-50

Housing material

Glass-fibre reinforced ultramid, self-extinguishing

Material of the housing cover

Glass-fibre reinforced ultramid, self-extinguishing

Gross weight

25 g

General data - Features

Suitable for elevators

Yes

Number of safety contacts

1

Mechanical data

Actuating panels

1

Mechanical life, minimum

10,000,000 Operations

Actuating stroke

7 mm

Actuating force

1.6 N

Mounting

Round holes

Mechanical data - Connection technique

Cable entry

2 x single conductor version with connecting funnel

Termination

Screw terminals M20 x 1.5

Tightening torque of electrical connection, maximum

1.2 Nm

Notes

M4 slotted-head combination screws, similar to DIN 7984, with self-opening clamp plates

Note (Cable entry)

Without cable ducts

Mechanical data - Dimensions

Width

50 mm

Height

27 mm

Depth

16 mm

Ambient conditions

Degree of protection

IP20

Ambient temperature

-30 ... +70 °C

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Electrical data

Thermal test current

4 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2 A

Utilisation category DC-13

200 VDC

Utilisation category DC-13

2 A

Switching element

Opener (NC)

Switching principle

Self-cleaning pressure contact

Material of the contacts, electrical

Silver-plated Cu rivets

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Language filter

Download the latest version of Adobe Reader


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 13:08