AZ 15
- Thermoplastic enclosure
- Double-insulated
- Long life
- 52 mm x 75 mm x 30 mm
- Universal coding
- Large wiring compartment
- High level of contact reliability with low voltages and currents
- Slotted holes for adjustment, circular holes for location
- Insensitive to soiling
Product type description: AZ 15 ZV(1)K-(2)-(3) |
(1) | |
without | Ejection force |
R | Latching force 30 N |
(2) | |
M16 | cable entry M16 |
M20 | Cable entry M20 |
ST | M12 connector, 4 pole |
(3) | |
2254 | Latching force 5 N |
1762 | Front mounting |
1637 | Gold-plated contacts |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Latching force
System components
Actuator AZ 15
AZ 15/16-B1-1747 RETROFIT KIT
- For play-free interlocking of light guards
- The magnetic latch can be easily fitted in any actuating plane
- Suitable for retrofitting
- Straight actuator with magnetic latch
- Particularly suitable for sliding doors
AZ 15/16-B1-2024 RETROFIT KIT
- For protection against the ingress of course dirt
- Straight actuator with slot lip-seal
- Particularly suitable for sliding doors
AZ 15/16-B1-2053 RETROFIT KIT
- For interlocking of light to medium-weight guards
- Straight actuator with ball latch
- Particularly suitable for sliding doors
ACTUATOR AZ 15/16-B1-2245 KPL.
- Damps vibration on guard device
- Straight actuator with rubber mounting
- Particularly suitable for sliding doors
ACTUATOR AZ 15/16-B2-1747 KPL.
- For very smal actuating radii in line with the plane of the actuator
- Suitable for retrofitting
- For play-free interlocking of light guards
AZ 15/16-B2-1747 RETROFIT KIT
- For very smal actuating radii in line with the plane of the actuator
- Suitable for retrofitting
- For play-free interlocking of light guards
- The magnetic latch can be easily fitted in any actuating plane
ACTUATOR AZ 15/16-B3-1747 KPL.
- For very smal actuating radii at 90° to the plane of the actuator
- Suitable for retrofitting
- For play-free interlocking of light guards
AZ 15/16-B3-1747 RETROFIT KIT
- For very smal actuating radii at 90° to the plane of the actuator
- Suitable for retrofitting
- For play-free interlocking of light guards
- The magnetic latch can be easily fitted in any actuating plane
ACTUATOR AZ 15/16-B6 CPL.
- For very smal actuating radii in line with or at 90° to the plane of the actuator
AZ 15 Accessories
SET BC 2053-2
- Additional ball latch for stable latching of light to medium-weight guards
- For separate mounting on the guard
LOCKOUT TAG SZ 16/335
- To prevent inadvertent closing, e.g. during maintenance
- For complex plant
- Prevents actuation of the switch
- Up to 6 padlocks can be fitted
- The lockout tag can be mounted on a chain near to the safety switch
Slot sealing plug AZ 15/16-1476
- For protection against the ingress of course dirt
- To cover unused actuator slots
- Simple clip-in fitting