AZ 15/16-B1-2053 RETROFIT KIT

Item number: 101111081

Downloads

ePLAN Data
SISTEMA Data
  • For interlocking of light to medium-weight guards
  • Straight actuator with ball latch
  • Particularly suitable for sliding doors

Ordering data

Product type description

AZ 15/16-B1-2053 RETROFIT KIT

Article number (order number)

101111081

EAN (European Article Number)

4030661100388

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

35 g

Mechanical data

Actuator

straight

rigid

Latching force, adjustable to

100 N


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 14:54