AZ 15/16-B1-2177 RETROFIT KIT
Item number:
101126794
AZ 15/16-B1-2177 RETROFIT KIT
Item number:
101126794
- For interlocking of light, unguided guards
Ordering data
Product type description |
AZ 15/16-B1-2177 RETROFIT KIT |
Article number (order number) |
101126794 |
EAN (European Article Number) |
4030661100852 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-26-06 |
eCl@ss number, version 9.0 |
27-27-26-06 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Coding level according to EN ISO 14119 |
Low |
Material of the actuator |
Stainless steel (V2A) |
Gross weight |
24 g |
Mechanical data
Actuator |
straight rigid |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing actuator
Dimensional drawing actuator
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/04/2024, 15:56