AZ 15/16-B3-1747 RETROFIT KIT

Item number: 101096090

Downloads

ePLAN Data
SISTEMA Data
  • For very smal actuating radii at 90° to the plane of the actuator
  • Suitable for retrofitting
  • For play-free interlocking of light guards
  • The magnetic latch can be easily fitted in any actuating plane

Ordering data

Product type description

AZ 15/16-B3-1747 RETROFIT KIT

Article number (order number)

101096090

EAN (European Article Number)

4030661100005

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

42 g

Mechanical data

Actuating radius, minimum

32 mm

Actuator

straight

flexible

Latching force

30 N

Note

Note (General)

The axis of the hinge must be 11 mm above and in a parallel plane to the top surface of the safety switch.

Actuating radius adjustable, minimum 32 mm, using an hexagonal key wrench SW 2,5 mm (b)


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 10:05