AZ 16

AZ 16

  • Thermoplastic enclosure
  • Double-insulated
  • 52 mm x 90 mm x 30 mm
  • Universal coding
  • Long life
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
  • Slotted holes for adjustment, circular holes for location
Product type description:

AZ 16-(1)ZV(2)K-(3)-(4)-(5)


(1)
without1 NO contacts/1 NC contact
022 NC contact
033 NC contact
121 NO contact/2 NC contacts

(2)
withoutEjection force
RLatching force 30 N

(3)
G24with LED (only available for version with one NO and one NC contact)

(4)
M16cable entry M16
M20Cable entry M20
STConnector M12, 4 pole, bottom
STLConnector M12, 4 pole, left
STRConnector M12, 4 pole, right

(5)
2254Latching force 5 N
1762Front mounting
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Latching force

Number of safety contacts

AZ 16 ZVK-M16

Item number 101152887

Safety switch with separate actuator

Go to article

AZ 16 ZVK-M20

Item number 101157378

Safety switch with separate actuator

Go to article

AZ 16 ZVK-ST

Item number 101143122

Safety switch with separate actuator

Go to article

AZ 16 ZVRK-M16

Item number 101152094

Safety switch with separate actuator

Go to article

AZ 16 ZVRK-M20

Item number 101157379

Safety switch with separate actuator

Go to article

AZ 16 ZVRK-M20-2254

Item number 101161097

Safety switch with separate actuator

Go to article

AZ 16 ZVRK-ST

Item number 101143124

Safety switch with separate actuator

Go to article

AZ 16-02ZVK-M16

Item number 101154699

Safety switch with separate actuator

Go to article

AZ 16-02ZVK-ST

Item number 101143123

Safety switch with separate actuator

Go to article

AZ 16-02ZVRK-M16

Item number 101147145

Safety switch with separate actuator

Go to article

AZ 16-02ZVRK-M20

Item number 101157381

Safety switch with separate actuator

Go to article

AZ 16-02ZVRK-M20-2254

Item number 101161096

Safety switch with separate actuator

Go to article



System components

ACTUATOR AZ 15/16-B1 CPL.
ACTUATOR AZ 15/16-B1 CPL.

  • Straight actuator
  • Particularly suitable for sliding doors

Go to article
ACTUATOR AZ 15/16-B1-1747 KPL.
ACTUATOR AZ 15/16-B1-1747 KPL.

  • For play-free interlocking of light guards
  • Suitable for retrofitting

Go to article
AZ 15/16-B1-1747 RETROFIT KIT
AZ 15/16-B1-1747 RETROFIT KIT

  • For play-free interlocking of light guards
  • The magnetic latch can be easily fitted in any actuating plane
  • Suitable for retrofitting
  • Straight actuator with magnetic latch
  • Particularly suitable for sliding doors

Go to article
AZ 15/16-B1-2024 RETROFIT KIT
AZ 15/16-B1-2024 RETROFIT KIT

  • For protection against the ingress of course dirt
  • Straight actuator with slot lip-seal
  • Particularly suitable for sliding doors

Go to article
ACTUATOR AZ 15/16-B1-2053 KPL.
ACTUATOR AZ 15/16-B1-2053 KPL.

  • For interlocking of light to medium-weight guards

Go to article
AZ 15/16-B1-2053 RETROFIT KIT
AZ 15/16-B1-2053 RETROFIT KIT

  • For interlocking of light to medium-weight guards
  • Straight actuator with ball latch
  • Particularly suitable for sliding doors

Go to article
ACTUATOR AZ 15/16-B1-2177 KPL.
ACTUATOR AZ 15/16-B1-2177 KPL.

  • For interlocking of light, unguided guards

Go to article
AZ 15/16-B1-2177 RETROFIT KIT
AZ 15/16-B1-2177 RETROFIT KIT

  • For interlocking of light, unguided guards

Go to article
ACTUATOR AZ 15/16-B1-2245 KPL.
ACTUATOR AZ 15/16-B1-2245 KPL.

  • Damps vibration on guard device
  • Straight actuator with rubber mounting
  • Particularly suitable for sliding doors

Go to article
ACTUATOR AZ 15/16-B2 CPL.
ACTUATOR AZ 15/16-B2 CPL.

  • For very smal actuating radii in line with the plane of the actuator

Go to article
ACTUATOR AZ 15/16-B2-1747 KPL.
ACTUATOR AZ 15/16-B2-1747 KPL.

  • For very smal actuating radii in line with the plane of the actuator
  • Suitable for retrofitting
  • For play-free interlocking of light guards

Go to article
AZ 15/16-B2-1747 RETROFIT KIT
AZ 15/16-B2-1747 RETROFIT KIT

  • For very smal actuating radii in line with the plane of the actuator
  • Suitable for retrofitting
  • For play-free interlocking of light guards
  • The magnetic latch can be easily fitted in any actuating plane

Go to article
ACTUATOR AZ 15/16-B3 CPL.
ACTUATOR AZ 15/16-B3 CPL.

  • For very smal actuating radii at 90° to the plane of the actuator

Go to article
ACTUATOR AZ 15/16-B3-1747 KPL.
ACTUATOR AZ 15/16-B3-1747 KPL.

  • For very smal actuating radii at 90° to the plane of the actuator
  • Suitable for retrofitting
  • For play-free interlocking of light guards

Go to article
AZ 15/16-B3-1747 RETROFIT KIT
AZ 15/16-B3-1747 RETROFIT KIT

  • For very smal actuating radii at 90° to the plane of the actuator
  • Suitable for retrofitting
  • For play-free interlocking of light guards
  • The magnetic latch can be easily fitted in any actuating plane

Go to article
ACTUATOR AZ 15/16-B6 CPL.
ACTUATOR AZ 15/16-B6 CPL.

  • For very smal actuating radii in line with or at 90° to the plane of the actuator

Go to article
SET BC 2053-2
SET BC 2053-2

  • Additional ball latch for stable latching of light to medium-weight guards
  • For separate mounting on the guard

Go to article
LOCKOUT TAG SZ 16/335
LOCKOUT TAG SZ 16/335

  • To prevent inadvertent closing, e.g. during maintenance
  • For complex plant
  • Prevents actuation of the switch
  • Up to 6 padlocks can be fitted
  • The lockout tag can be mounted on a chain near to the safety switch

Go to article
Slot sealing plug AZ 15/16-1476
Slot sealing plug AZ 15/16-1476

  • For protection against the ingress of course dirt
  • To cover unused actuator slots
  • Simple clip-in fitting

Go to article