AZ 16

AZ 16

  • Thermoplastic enclosure
  • Double-insulated
  • 52 mm x 90 mm x 30 mm
  • Universal coding
  • Long life
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
  • Slotted holes for adjustment, circular holes for location
Product type description:

AZ 16-(1)ZV(2)K-(3)-(4)-(5)


(1)
without1 NO contacts/1 NC contact
022 NC contact
033 NC contact
121 NO contact/2 NC contacts

(2)
withoutEjection force
RLatching force 30 N

(3)
G24with LED (only available for version with one NO and one NC contact)

(4)
M16cable entry M16
M20Cable entry M20
STConnector M12, 4 pole, bottom
STLConnector M12, 4 pole, left
STRConnector M12, 4 pole, right

(5)
2254Latching force 5 N
1762Front mounting
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Current, Utilisation category DC-13

Cable entry

Height of sensor

Utilisation category DC-13

Utilisation category DC-13

Termination

Standards

Scope of delivery

AZ 16 ZVK-M16

Item number 101152887

Safety switch with separate actuator

Go to article

AZ 16 ZVK-M20

Item number 101157378

Safety switch with separate actuator

Go to article

AZ 16 ZVK-ST

Item number 101143122

Safety switch with separate actuator

Go to article

AZ 16 ZVRK-M16

Item number 101152094

Safety switch with separate actuator

Go to article

AZ 16 ZVRK-M20

Item number 101157379

Safety switch with separate actuator

Go to article

AZ 16 ZVRK-M20-2254

Item number 101161097

Safety switch with separate actuator

Go to article

AZ 16 ZVRK-ST

Item number 101143124

Safety switch with separate actuator

Go to article

AZ 16-02ZVK-M16

Item number 101154699

Safety switch with separate actuator

Go to article

AZ 16-02ZVK-ST

Item number 101143123

Safety switch with separate actuator

Go to article

AZ 16-02ZVRK-M16

Item number 101147145

Safety switch with separate actuator

Go to article

AZ 16-02ZVRK-M20

Item number 101157381

Safety switch with separate actuator

Go to article

AZ 16-02ZVRK-M20-2254

Item number 101161096

Safety switch with separate actuator

Go to article