AZ 3350-STS30-07

Item number: 101176981

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Latching handle
  • Suitable for all types of guard

Ordering data

Product type description

AZ 3350-STS30-07

Article number (order number)

101176981

EAN (European Article Number)

4030661307619

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing coating material

painted

Material of the operators

Aluminium

Material of the mounting plate

steel

Gross weight

1,490 g

Mechanical data

Door hinge

Right

Shearing force

15,000 N

Actuator mounted

Outside

Scope of delivery

Scope of delivery

The door latch is not included in the scope of delivery

Notes - Dimension drawing

Note

The drawings are always shown with a view to the switch.


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 01:29