AZ/AZM 200-B30-LTAG2P20
AZ/AZM 200-B30-LTAG2P20
Downloads
- One-hand emergency exit,
even in de-energised condition - Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
Ordering data
Note (Delivery capacity) |
Not available! |
Product type description |
AZ/AZM 200-B30-LTAG2P20 |
Article number (order number) |
101189020 |
EAN (European Article Number) |
4030661419084 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-26-06 |
eCl@ss number, version 9.0 |
27-27-26-06 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
Approvals - Standards
Note |
Certification in combination with the AZ /AZM 200 |
General data
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Material of the actuator |
Zinc die-cast |
Material of the operators |
Aluminium, plastic coating |
Emergency exit material |
Metal, plastic-coated |
Gross weight |
1,450 g |
General data - Features
Emergency exit |
Yes |
Door detection sensor |
Yes |
Mechanical data
Grip |
handle Rotating knob |
Mechanical life, minimum |
1,000,000 Operations |
Door hinge |
Left |
Holding force FZh in accordance with EN ISO 14119 |
2,000 N |
Holding force Fmax, maximum |
2,600 N |
Actuator mounted |
Outside |
Mechanical data - Dimensions
Length of the actuator |
37 mm |
Width of the actuator |
115 mm |
Height of the actuator |
115 mm |
Length of the emergency exit |
60 mm |
Width of the emergency exit |
115 mm |
Height of the emergency exit |
115 mm |
Scope of delivery
Scope of delivery |
The safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Dimensional drawing actuator
EU-Konformitätserklärung |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | AZ 200 |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Sicherheitsschalter für Sicherheitsfunktionen |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
EMV-Richtlinie | 2014/30/EU | |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 60947-5-3:2013 ISO 14119:2013 EN ISO 13849-1:2015 EN 61508 Teile 1-7:2010 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Benannte Stelle der Baumusterprüfung: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln Kenn-Nr.: 0035 |
EG-Baumusterprüfbescheinigung: | 01/205/5122.02/20 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 26. Februar 2020 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 24/04/2024, 10:54