AZ/AZM300-B1

Item number: 101218025

Downloads

ePLAN Data
SISTEMA Data
  • 3 different directions of actuation

Ordering data

Product type description

AZ/AZM300-B1

Article number (order number)

101218025

EAN (European Article Number)

4030661425788

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

90 g

Mechanical data

Actuator

straight

Mechanical data - Dimensions

Length of the actuator

127 mm

Width of the actuator

35 mm

Height of the actuator

46 mm

Scope of delivery

Scope of delivery

The safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 16:00