AZM 161-B1-1747 RETROFIT KIT

Item number: 101164100

Downloads

ePLAN Data
SISTEMA Data
  • Straight actuator with magnetic latch
  • Particularly suitable for sliding doors

Ordering data

Product type description

AZM 161-B1-1747 RETROFIT KIT

Article number (order number)

101164100

EAN (European Article Number)

4030661293097

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

35 g

Mechanical data

Actuator

straight

rigid

Note

Note (General)

minimum actuating radius on rotating guard systems via the narrow edge of the actuator 150 mm

minimum actuating radius on hinged guards in line with the plane of the actuator 150 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 09:57