AZM 161-B6-2177 WITH CENTERING GUIDE

Item number: 101174113

Downloads

ePLAN Data
SISTEMA Data
  • For very smal actuating radii

Ordering data

Product type description

AZM 161-B6-2177 WITH CENTERING GUIDE

Article number (order number)

101174113

EAN (European Article Number)

4030661303291

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

35 g

Mechanical data

Actuating radius, minimum

95 mm

Actuator

flexible

Note

Note (General)

minimum actuating radius on rotating guard systems via the wide edge of the actuator 95 mm, adjustable "b" with a hexagonal key wrench AF 2.5 mm

minimum actuating radius on rotating guard systems via the narrow edge of the actuator 95 mm, adjustable "b" with a hexagonal key wrench AF 2.5 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 18/04/2024, 00:59