AZM 161-STS30-06

Item number: 101175491

Downloads

ePLAN Data
SISTEMA Data
  • Latching handle
  • Suitable for all types of guard
  • Max. 110 °C

Ordering data

Product type description

AZM 161-STS30-06

Article number (order number)

101175491

EAN (European Article Number)

4030661305431

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

2,055 g

General data - Features

Emergency handle

Yes

Mechanical data

Door hinge

Left

Shearing force

15,000 N

Actuator mounted

Outside

Scope of delivery

Scope of delivery

The door latch is not included in the scope of delivery

Note (scope of delivery, number and type)

Actuator incl. mounting plate

Emergency handle including mounting plate

(parts marked grey in the dimensional drawing)

Scope of delivery of mounting material

Mounting plate for safety switch


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 07:14