AZM 170 B ST-AS RAP
AZM 170 B ST-AS RAP
Product type description: AZM 170 (1) (2)-AS(3)(4)(5)(6) |
(1) | |
B | Actuator monitored |
BZ | Combined monitoring of actuator and solenoid interlock |
(2) | |
ST | M12 connector |
(3) | |
without | Latching force 5 N |
R | Latching force 30 N |
(4) | |
without | Power to unlock |
A | Power to lock |
(5) | |
P | Magnet supply 24 VDC (Aux) |
(6) | |
2197 | Manual release for Power to unlock |
- Actuator monitored
- Power to lock
- Solenoid interlock
- Integrated AS-Interface
- Thermoplastic enclosure
- 90 mm x 84 mm x 30 mm
- Double-insulated
- High holding force
Ordering data
Product type description |
AZM 170 B ST-AS RAP |
Article number (order number) |
101210414 |
EAN (European Article Number) |
4030661390406 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
TÜV cULus ASi-SaW |
General data
Standards |
EN IEC 62026-2 EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 61508 |
Working principle |
electromechanical |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Reaction time, maximum |
100 ms |
Gross weight |
310 g |
General data - Features
Power to lock |
Yes |
Actuator monitored |
Yes |
Integral system diagnostics, status |
Yes |
Number of actuating directions |
2 |
Safety classification |
Standards |
EN IEC 61508 |
Performance Level, up to |
c |
Category |
1 |
PFH value |
1.16 x 10⁻⁶ /h |
Note (PFH-value) |
up to max. 100,000 switching cycles/year |
Safety Integrity Level (SIL), suitable for applications in |
1 |
Mission time |
20 Year(s) |
Safety classification - Fault exclusion |
Please note: |
Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed. |
Performance Level, up to |
d |
Category |
3 |
PFH value |
1.01 x 10⁻⁷ /h |
Note (PFH-value) |
up to max. 100,000 switching cycles/year |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Mission time |
20 Year(s) |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Holding force |
1,000 N |
Latching force |
30 N |
Actuating speed, maximum |
2 m/s |
Mechanical data - Connection technique
Termination |
Connector plug M12, 4-pole, (A-coding) |
Mechanical data - Dimensions
Width of sensor |
90 mm |
Height of sensor |
75.5 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +55 °C |
Storage and transport temperature |
-25 ... +85 °C |
Relative humidity, minimum |
30 % |
Relative humidity, maximum |
95 % |
Note (Relative humidity) |
non-condensing non-icing |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data - AS Interface
Rated operating voltage |
26.5 ... 31.6 VDC (Protection against polarity reversal) |
AS-i Current consumption, maximum |
100 mA |
Electrical data - AS-Interface specification
AS-i Specification |
Safety-Slave |
AS-i Version |
V 2.1 |
AS-i Profile |
S-7.B.F.E |
AS-i, IO-Code |
0x7 |
AS-i, ID-Code |
0xB |
AS-i, ID-Code1 |
0xF |
AS-i, ID-Code2 |
0xE |
AS-i Input, Channel 1 |
Data bits DI 0 / DI 1 = dynamic code transmission |
AS-i Input, Channel 2 |
Data bits DI 2 / DI 3 = dynamic code transmission |
AS-i Outputs, DO 0 |
Solenoid control |
AS-i Outputs, DO 1 |
No Function |
AS-i Outputs, DO 2 |
No Function |
AS-i Outputs, DO 3 |
No Function |
AS-i Parameter bits, P0 |
Safety guard and actuator detected |
AS-i Parameter bits, P1 |
Solenoid interlock locked |
AS-i Parameter bits, P2 |
No function |
AS-i Parameter bits, P3 |
No function |
Note (AS-i Parameter bits) |
Set the parameter outputs to "1111" (0xF) FID: periphery error |
AS-i Input module address |
0 |
Note (AS-i Input module address) |
Preset to address 0, can be changed through AS-interface bus master or hand-held programming device |
Electrical data - Auxiliary voltage
Operating voltage |
24 VDC -15 % / +10 % (stabilised PELV power supply) |
Current consumption |
500 mA |
Rated operating voltage |
24 VDC |
Status indication
Note (LED switching conditions display) |
(1) LED green: Supply voltage (2) red LED: Communication error / Slave address = 0 (3) LED yellow : Enabling status |
Pin assignment
PIN 1 |
AS-i + |
PIN 2 |
Aux - (P) |
PIN 3 |
AS-Interface - |
PIN 4 |
Aux + (P) |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Note
Note (General) |
Interlocks with the power to lock principle may only be used in special cases after a thorough evaluation of the accident risk, since the guarding device can immediately be opened on failure of the electrical power supply or when the main switch is opened. |
NOTE_VOLT_OPERAT_AUX_DC |
stabilised PELV power supply |
Language filter
Datasheet
Operating instructions and Declaration of conformity
TÜV certification
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Contact arrangement
EU-Konformitätserklärung |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | AZM 170 AS |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Verriegelung mit elektromagnetischer Zuhaltung für Sicherheitsfunktionen mit integriertem AS-i Safety at Work |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
EMV-Richtlinie | 2014/30/EU | |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 60947-5-1:2017 EN ISO 14119:2013 EN ISO 13849-1:2015 EN 61508 Teile 1-7:2010 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 13. Februar 2020 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/04/2024, 11:48