AZM 170-B ZENTRIERHILFE

Item number: 101208493

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • for AZ 17 and AZM 170

Ordering data

Product type description

AZM 170-B ZENTRIERHILFE

Article number (order number)

101208493

EAN (European Article Number)

4030661380674

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Material

Stainless steel

Gross weight

15 g

Mechanical data - Dimensions

Width

30 mm

Height

25 mm

Depth

3 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 00:19