AZM 200CC-T-1P2PA
AZM 200CC-T-1P2PA
Product type description: AZM 200(1)(2)-T-(3)(4) |
(1) | |
without | Guard locking monitored > |
B | Actuator monitored |
(2) | |
SK | Screw connection |
CC | Cage clamp |
ST1 | Connector M23 x 1, (8+1 pole) |
ST2 | Connector M12 x 1, 8 pole |
(3) | |
1P2P | 1 serial diagnostic output and 2 p-type safety outputs |
1P2PW | same as 1P2P, combined diagnostic signal: guard system closed and interlock locked |
SD2P | serial diagnostic output and 2 p-type safety outputs |
(4) | |
without | Power to unlock |
A | Power to lock |
- Guard locking monitored
- Thermoplastic enclosure
- Electronic contact-free, coded system
- Max. length of the sensor chain 200 m
- Self-monitoring series-wiring
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
- Intelligent diagnosis
- Manual release
Ordering data
Note (Delivery capacity) |
Not available! |
Product type description |
AZM 200CC-T-1P2PA |
Article number (order number) |
101180289 |
EAN (European Article Number) |
4030661313641 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
TÜV cULus |
General data
Standards |
EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 61508 |
Working principle |
inductive |
Housing material |
Glass-fibre, reinforced thermoplastic |
Reaction time, maximum |
60 ms |
Duration of risk, maximum |
120 ms |
Gross weight |
537 g |
General data - Features
Power to lock |
Yes |
Solenoid interlock monitored |
Yes |
Manual release |
Yes |
Short circuit detection |
Yes |
Cross-circuit detection |
Yes |
Series-wiring |
Yes |
Safety functions |
Yes |
Integral system diagnostics, status |
Yes |
Number of safety contacts |
2 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 60947-5-3 EN IEC 61508 |
Mission time |
20 Year(s) |
Safety classification - Interlocking function
Performance Level, up to |
e |
Category |
4 |
PFH value |
4.00 x 10⁻⁹ /h |
PFD value |
1.00 x 10⁻⁴ |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Safety classification - Guard locking function
Performance Level, up to |
d |
Category |
2 |
PFH value |
2.50 x 10⁻⁹ /h |
PFD value |
2.20 x 10⁻⁴ |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Mission time |
20 Year(s) |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Holding force FZh in accordance with EN ISO 14119 |
2,000 N |
Note (clamping force FZh) |
1,000 N when used with the AZ/AZM201-B30 actuator, for indoor use. |
Holding force Fmax, maximum |
2,600 N |
Note (clamping force Fmax) |
1,300 N when used with the AZ/AZM201-B30 actuator, for indoor use. |
Latching force |
30 N |
Actuating speed, maximum |
0.2 m/s |
Tightening torque of the fastening screws for the housing cover, minimum |
0.7 Nm |
Tightening torque of the fastening screws for the housing cover, maximum |
1 Nm |
Note |
Torx T10 |
Mechanical data - Connection technique
Termination |
Spring pulley connection |
Cable section, minimum |
0.25 mm² |
Cable section, maximum |
1.5 mm² |
Note |
All indications including the conductor ferrules. |
Wire cross-section, minimum |
23 AWG |
Wire cross-section, maximum |
15 AWG |
Wire cross-section |
23 ... 15 AWG |
Allowed type of cable |
solid single-wire solid multi-wire flexible |
Mechanical data - Dimensions
Length of sensor |
50 mm |
Width of sensor |
40 mm |
Height of sensor |
220 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +50 °C |
Storage and transport temperature |
-25 ... +85 °C |
Relative humidity, minimum |
30 % |
Relative humidity, maximum |
95 % |
Note (Relative humidity) |
non-condensing |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Operating voltage |
24 VDC -15 % / +10 % |
No-load supply current I0, typical |
600 mA |
Rated operating voltage |
24 VDC |
Operating current |
50 mA |
Time to readiness, maximum |
4,000 ms |
Switching frequency, approx. |
1 Hz |
Electrical data - Magnet control
Switching thresholds |
-3 V … 5 V (Low) 15 V … 30 V (High) |
Magnet switch-on time |
100 % |
Electrical data - Safety digital inputs
Switching thresholds |
−3 V … 5 V (Low) 15 V … 30 V (High) |
Current consumption at 24 V |
5 mA |
Electrical data - Safety digital outputs
Rated operating current (safety outputs) |
250 mA |
Voltage drop Ud, maximum |
4 V |
Leakage current Ir, maximum |
0.5 mA |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.25 A |
Electrical data - Diagnostic outputs
Voltage drop Ud, maximum |
4 V |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.05 A |
Status indication
Note (LED switching conditions display) |
Operating condition: LED green Error / functional defect: LED red Supply voltage UB: LED green |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. Triangular key for AZM 200 |
Accessory
Recommendation (actuator) |
AZ/AZM 200-B1 |
Note
Note (General) |
As long as the actuating unit remains inserted in the solenoid interlock, the unlocked safety guard can be relocked. In this case, the safety outputs are re-enabled, so that the safety guard must not be opened. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
TÜV certification
UL Certificate
Wiring example (electr. wiring)
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Wiring example
EU Declaration of Conformity |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AZM 200 |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-3:2013 ISO 14119:2013 EN ISO 13849-1:2015 EN 61508 parts 1-7:2010 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Notified body for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
EC-Type Examination Certificate: | 01/205/5122.02/20 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, May 12, 2020 |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/03/2024, 07:21