AZM 415-STS30-05

Item number: 101176766

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Latching handle
  • Suitable for all types of guard
  • suitable in connection with EX-AZM 415

Ordering data

Product type description

AZM 415-STS30-05

Article number (order number)

101176766

EAN (European Article Number)

4030661307275

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

1,945 g

General data - Features

Emergency handle

Yes

Mechanical data

Door hinge

Right

Shearing force

30,000 N

Actuator mounted

Outside

Scope of delivery

Scope of delivery

The safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.

Note (scope of delivery, number and type)

Actuator incl. mounting plate

Emergency handle including mounting plate

(parts marked grey in the dimensional drawing)

Scope of delivery of mounting material

Mounting plate for safety switch

Notes - Dimension drawing

Note

The drawings are always shown with a view to the switch.


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 03:04