AZM150SK-02/02RA-230
AZM150SK-02/02RA-230
Product type description: AZM150SK-(1)R(2)(3)(4)-(5)-(6) |
(1) | |
02/11 | Magnet: 2 NC contacts; actuator: 1 NC contact/1 NO contact |
11/11 | Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact/1 NO contact |
11/02 | Magnet: 1 NC contact/1 NO contact; actuator: 2 NC contacts |
02/02 | Magnet: 2 NC contacts; actuator: 2 NC contacts |
(2) | |
without | Standard coding |
I | Individual coding |
(3) | |
without | Power to unlock |
A | Power to lock |
(4) | |
without | Manual release on the cover side |
N | Emergency release |
(5) | |
24 VDC | Us: 24 VDC |
110VAC | Us: 110 VAC |
230VAC | Us: 230 VAC |
(6) | |
Note: | Actuator inclusive with individually coded device versions I: |
B1 | with actuator B1 |
B5 | with actuator B5 |
B6L | with actuator B6L |
B6R | with actuator B6R |
- Thermoplastic enclosure
- Eight approach levels thanks to rotating head
- Simple fitting, especially on 40 mm profiles
Ordering data
Product type description |
AZM150SK-02/02RA-230 |
Article number (order number) |
153032161 |
EAN (European Article Number) |
4030661547329 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
TÜV CCC |
General data
Standards |
EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-1 |
Coding level according to EN ISO 14119 |
Low |
Working principle |
electromechanical |
Housing material |
Thermoplastic, Polyamide PA 6 GF |
Gross weight |
584 g |
General data - Features
Power to lock |
Yes |
Manual release |
Yes |
Number of actuating directions |
2 |
Number of safety contacts |
4 |
Safety classification |
Standards |
EN ISO 13849-1 |
Performance Level, up to |
c |
Category |
1 |
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Note |
Electrical life on request. |
B10D Normally-open contact (NO) |
1,000,000 Operations |
Note |
at 10% Ie and ohmic load |
Mission time |
20 Year(s) |
Safety classification - Fault exclusion |
Please note: |
Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed. |
Performance Level, up to |
d |
Category |
3 |
Note |
for 2-channel use and with suitable logic unit. |
Mission time |
20 Year(s) |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Note (Mechanical life) |
from device version V2 (see type plate) |
Holding force FZh in accordance with EN ISO 14119 |
1,500 N |
Holding force Fmax, maximum |
1,950 N |
Latching force, approx. |
50 N |
Positive break travel |
10 mm |
Positive break force per NC contact, minimum |
10 N |
Positive break force, minimum |
40 N |
Actuating speed, maximum |
0.3 m/s |
Mounting |
Screws |
Type of the fixing screws |
4x M5 |
Tightening torque of the fastening screws for the housing cover, minimum |
0.5 Nm |
Tightening torque of the fastening screws for the housing cover, maximum |
0.5 Nm |
Note |
Torx T10 |
Mechanical data - Connection technique
Cable entry |
3 x M20 x 1,5 |
Termination |
Screw terminals |
Cable section, minimum |
0.25 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Allowed type of cable |
solid single-wire solid multi-wire flexible |
Mechanical data - Dimensions
Length of sensor |
48 mm |
Width of sensor |
40 mm |
Height of sensor |
204 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
-25 ... +55 °C |
Storage and transport temperature |
-40 ... +85 °C |
Relative humidity, maximum |
93 % |
Note (Relative humidity) |
non-condensing non-icing |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
300 V |
Overvoltage category |
II |
Degree of pollution |
2 |
Electrical data
Thermal test current |
5 A |
Rated control voltage |
230 VAC |
Required rated short-circuit current |
1,000 A |
Electrical power consumption, maximum |
8.5 W |
Switching element |
Opener (NC) |
Switching principle |
slow action, positive break NC contact |
Maximum switching frequency |
1,000 /h |
Material of the contacts, electrical |
Silver |
Electrical data - Magnet control
Magnet switch-on time |
100 % |
Test pulse duration, maximum |
5 ms |
Test pulse interval, minimum |
50 ms |
Electrical data - Safety contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Other data
Note (applications) |
sliding safety guard removable guard hinged safety guard |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. Slot cover for dust-proof covering of the opening not in use |
Note
Note (General) |
Interlocks with the power to lock principle may only be used in special cases after a thorough evaluation of the accident risk, since the guarding device can immediately be opened on failure of the electrical power supply or when the main switch is opened. |
Note (Manual release) |
For maintenance, installation, etc. By means of M5 triangular key |
Language filter
Datasheet
Operating instructions and Declaration of conformity
TÜV certification
CCC certification
Brochure
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
UK Declaration of Conformity |
Company: | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA www.schmersal.com.cn |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AZM150 |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 EN ISO 14119:2013 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Shanghai, June 16, 2023 |
Authorised signature Michele Seassaro Managing Director |
EU Declaration of Conformity |
Original | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA Internet: www.schmersal.com.cn |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AZM150 |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 EN ISO 14119:2013 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Shanghai, June 16, 2023 |
Authorised signature Michele Seassaro Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/04/2024, 08:51