AZM190-02/01RK-230VAC

Item number: 131182119

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:

AZM190-(1)RK(2)(3)-(4)-(5)


(1)
02/01Magnet: 2 NC contacts; actuator: 1 NC contact
02/02Magnet: 2 NC contacts; actuator: 2 NC contacts
02/10Magnet: 2 NC contacts; actuator: 1 NO contact
02/11Magnet: 2 NC contacts; actuator: 1 NC contact/1 NO contact
11/01Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact
11/02Magnet: 1 NC contact/1 NO contact; actuator: 2 NC contacts
11/10Magnet: 1 NC contact/1 NO contact; actuator: 1 NO contact
11/11Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact/1 NO contact

(2)
withoutPower to unlock
APower to lock

(3)
withoutWith manual release on the cover side
E0Without manual release
E1With manual release from side (right)
NEmergency release
TEmergency exit

(4)
withoutwithout LED switching conditions display
GWith LED switching conditions display (for 24 V AC/DC only; cannot be combined with -E1 and -T)

(5)
24VACUs: 24 VAC
24 VDCUs: 24 VDC
48VACUs: 48 VAC
110VACUs: 110 VAC
230VACUs: 230 VAC
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Thermoplastic enclosure
  • Long life
  • Interlock with protection against incorrect locking.
  • 89 mm x 178 mm x 41 mm
  • Actuating head can be repositioned by 4 x 90°
  • 2 cable entries M 20 x 1.5
  • Wiring compartment
  • Slim design, particularly suitable for fitting on hinged doors, aluminium profiles and fencing
  • Sealing mechanism to prevent the ingress of dirt
  • Cut clamp termination

Ordering data

Replacement article number

101182119

Product type description

AZM190-02/01RK-230VAC

Article number (order number)

131182119

EAN (European Article Number)

8905236102271

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

TÜV

cULus

CCC

General data

Standards

BG-GS-ET-19

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-1

Coding level according to EN ISO 14119

Low

Working principle

electromechanical

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

480 g

General data - Features

Power to unlock

Yes

Manual release

Yes

Number of actuating directions

4

Number of safety contacts

3

Number of cable glands

2

Safety classification

Standards

EN ISO 13849-1

Performance Level, up to

c

Category

1

B10D Normally-closed contact (NC)

2,000,000 Operations

Note

Electrical life on request.

B10D Normally-open contact (NO)

1,000,000 Operations

Note

at 10% Ie and ohmic load

Mission time

20 Year(s)

Safety classification - Fault exclusion

Please note:

Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.

Performance Level, up to

d

Category

3

Note

for 2-channel use and with suitable logic unit.

Mission time

20 Year(s)

Safety classification - Guard locking function

Performance Level, up to

e

Note (Performance Level)

Information for the safety classification of the guard locking function is documented in the "Operating instructions" or in the "Operation and mounting" instructions.

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Holding force FZh in accordance with EN ISO 14119

1,950 N

Holding force Fmax, maximum

2,550 N

Latching force

20 N

Positive break force, minimum

20 N

Actuating speed, maximum

0.3 m/s

Mounting

Screws

Type of the fixing screws

2x M5

Mechanical data - Connection technique

Cable entry

2 x M20 x 1,5

Termination

Screw terminals

Cable section, minimum

0.5 mm²

Cable section, maximum

1.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

41 mm

Width of sensor

52 mm

Height of sensor

178 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-25 ... +55 °C

Note (Relative humidity)

non-condensing

non-icing

Protection class

II

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

4 A

Rated control voltage

230 VAC

Required rated short-circuit current

1,000 A

Electrical power consumption, maximum

8.5 W

Switching principle

slow action, positive break NC contact

Maximum switching frequency

1,200 /h

Material of the contacts, electrical

Silver

Electrical data - Magnet control

Magnet switch-on time

100 %

Test pulse duration, maximum

5 ms

Test pulse interval, minimum

50 ms

Electrical data - Safety contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Electrical data - Auxiliary contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Other data

Note (applications)

sliding safety guard

removable guard

hinged safety guard

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Note

Note (Manual release)

front

For maintenance, installation, etc.

Language filter

Download the latest version of Adobe Reader

UK Declaration of Conformity LOG_COM_lo1de01s
Company:Schmersal India Private Limited
G-7/1, MIDC, Ranjangaon
Tal. Shirur, Dist. Pune - 412 220
Maharashtra
India
Internet: www.schmersal.in
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AZM190
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions (solenoid interlock)
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
EN ISO 14119:2013
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Pune, November 16, 2022
  GRA_SIG_ksig-y36
 Authorised signature
Sagar Jeevan Bhosale
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
OriginalSchmersal India Private Limited
G-7/1, MIDC, Ranjangaon
Tal. Shirur, Dist. Pune – 412 220
Maharashtra
India
Internet: www.schmersal.in
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AZM190
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions (solenoid interlock)
Relevant Directives:Machinery Directive2006/42/EC
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
EN ISO 14119:2013
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Pune, November 14, 2022
 Authorised signature
Sagar Jeevan Bhosale
Managing Director
  GRA_SIG_ksig-y36

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 03:31