AZM300

AZM300

  • hygienic design
  • Protection class IP 69
  • Suitable for mounting to profile systems
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • 3 different directions of actuation
  • Compact design
  • 3 LEDs to show operating conditions
  • Suitable for hinged and sliding guards
  • Series-wiring
  • Manual release
Product type description:

AZM300(1)-(2)-ST-(3)-(4)-(5)


(1)
ZGuard locking monitored >
BActuator monitored

(2)
withoutStandard coding
I1Individual coding
I2Individual coding, multiple teaching

(3)
1P2P1 p-type diagnostic output and 2 p-type safety outputs
SD2Pserial diagnostic output and 2 p-type safety outputs

(4)
withoutPower to unlock
APower to lock

(5)
withoutManual release
NEmergency release
TEmergency exit
T 8Emergency exit, distance 8.5 mm
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

Actuator monitored

Emergency release

Emergency exit

Power to lock

Power to unlock

Serial diagnostics

AZM300B-I1-ST-1P2P-A

Item number 103001425

Solenoid interlock

Go to article

AZM300B-I2-ST-1P2P

Item number 103001415

Solenoid interlock

Go to article

AZM300B-I2-ST-1P2P-A

Item number 103001427

Solenoid interlock

Go to article

AZM300B-I2-ST-SD2P

Item number 103001416

Solenoid interlock

Go to article

AZM300B-I2-ST-SD2P-A

Item number 103001428

Solenoid interlock

Go to article

AZM300B-I2-ST-SD2P-T

Item number 103008179

Solenoid interlock

Go to article

AZM300B-ST-1P2P

Item number 103001411

Solenoid interlock

Go to article

AZM300B-ST-1P2P-A

Item number 103001423

Solenoid interlock

Go to article

AZM300B-ST-1P2P-N

Item number 103006867

Solenoid interlock

Go to article

AZM300B-ST-1P2P-T

Item number 103006862

Solenoid interlock

Go to article

AZM300B-ST-SD2P

Item number 103001412

Solenoid interlock

Go to article

AZM300B-ST-SD2P-A

Item number 103001424

Solenoid interlock

Go to article



System components

AZ/AZM300-B1
AZ/AZM300-B1

  • 3 different directions of actuation

Go to article
ACC-AZM300-BOW-2-4M-6M
ACC-AZM300-BOW-2-4M-6M

  • Remote release via a wire rope
  • Can be used as emergency exit or emergency release
  • Length of sheathed steel core: 4 m
  • total length: 6

Go to article
MP-AZ/AZM300-1
MP-AZ/AZM300-1

  • Adapter plate made of plastic for use on flush doors
  • Outer contour optimised for AZM300

Go to article
MS-AZ/AZM300-B1-1
MS-AZ/AZM300-B1-1

  • Aluminium protective plate as a screen
  • Threaded heads made of aluminium with M6 thread incl. rubber discs
  • For use on glass and plastic doors on machines with high design requirements

Go to article
A-K8P-M12-S-G-5M-BK-1-X-A-4-69-VA
A-K8P-M12-S-G-5M-BK-1-X-A-4-69-VA

  • 5 m
  • Pre-wired cable
  • 8-pole

Go to article
A-K8P-M12-S-W-5M-BK-1-X-A-4-69-VA
A-K8P-M12-S-W-5M-BK-1-X-A-4-69-VA

  • 5 m
  • angled
  • Pre-wired cable
  • 8-pole

Go to article
A-K8P-M12-S-G-10M-BK-1-X-A-4-69-VA
A-K8P-M12-S-G-10M-BK-1-X-A-4-69-VA

  • 10 m
  • Pre-wired cable
  • 8-pole

Go to article
A-K8P-M12-S-G-5M-BK-2-X-A-4-69
A-K8P-M12-S-G-5M-BK-2-X-A-4-69

  • 5 m
  • Pre-wired cable
  • 8-pole

Go to article
A-K8P-M12-S-G-10M-BK-2-X-A-4-69
A-K8P-M12-S-G-10M-BK-2-X-A-4-69

  • 10 m
  • Pre-wired cable
  • 8-pole

Go to article
A-K8P-M12-S-G-2,5M-GY-1-X-A-4
A-K8P-M12-S-G-2,5M-GY-1-X-A-4

  • 2.5 m
  • Pre-wired cable
  • 8-pole

Go to article
A-K8P-M12-S-G-15M-BK-2-X-A-4-69
A-K8P-M12-S-G-15M-BK-2-X-A-4-69

  • 15
  • Pre-wired cable
  • 8-pole

Go to article
A-K8P-M12-S-G-2,5M-BK-2-X-A-4-69
A-K8P-M12-S-G-2,5M-BK-2-X-A-4-69

  • 2.5 m
  • Pre-wired cable
  • 8-pole

Go to article
LOCKOUT TAG SZ 200-1
LOCKOUT TAG SZ 200-1

  • Lockout tag with 6 circular holes
  • Suitable for mounting inside and outside of the hazardous area
  • To prevent inadvertent closing, e.g. during maintenance
  • For complex plant
  • Prevents actuation of the switch

Go to article
SZ201-1
SZ201-1

  • Suitable for mounting inside and outside of the hazardous area
  • To prevent inadvertent closing, e.g. during maintenance
  • For complex plant
  • Prevents actuation of the switch
  • Lockout tag with 6 circular holes

Go to article