AZM300B-I2-ST-AS-A
AZM300B-I2-ST-AS-A
Product type description: AZM300(1)(2)-ST-AS-(3)(4)(5) |
(1) | |
Z | Guard locking monitored > |
B | Actuator monitored |
(2) | |
without | Standard coding |
I1 | Individual coding |
I2 | Individual coding, multiple teaching |
(3) | |
without | Power to unlock |
A | Power to lock |
(4) | |
without | Magnet supply from AS-Interface |
P | Magnet supply 24 VDC (AUX) |
(5) | |
without | Manual release |
N | Emergency release |
T | Emergency exit |
T8 | Emergency exit, distance 8.5 mm |
- Thermoplastic enclosure
- Repeated individual coding with RFID technology
- Coding level "High" according to ISO 14119
- Suitable for hinged and sliding guards
- 3 different directions of actuation
- Actuator monitored
- Power to lock
- Magnet supply through the AS-Interface
- hygienic design
- Protection class IP 69
- Solenoid interlock with integrated AS-i Safety Interface
- Universal repeatedly teachable or individual coding because of the RFID technology
- I-variants with coding level HIGH to ISO 14119
- 2 integrated snap-in stages
Ordering data
Product type description |
AZM300B-I2-ST-AS-A |
Article number (order number) |
103005906 |
EAN (European Article Number) |
4030661475073 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
TÜV cULus ASi-SaW ECOLAB FCC ANATEL |
General data
Standards |
EN IEC 62026-2 EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-3 EN IEC 61508 |
Coding |
Individual coding, multiple teaching |
Coding level according to EN ISO 14119 |
High |
Working principle |
RFID |
Frequency band RFID |
125 kHz |
Transmitter output RFID, maximum |
-6 dB/m |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Reaction time, maximum |
120 ms |
Duration of risk, maximum |
200 ms |
Gross weight |
622 g |
General data - Features
Power to lock |
Yes |
Actuator monitored |
Yes |
Latching |
Yes |
Manual release |
Yes |
Safety functions |
Yes |
Integral system diagnostics, status |
Yes |
Number of actuating directions |
3 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 61508 |
Safety classification - Interlocking function
Performance Level, up to |
e |
Category |
4 |
PFH value |
1.34 x 10⁻⁹ /h |
PFD value |
2.34 x 10⁻⁴ |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Note (Mechanical life) |
When using as door stop: ≥ 50.000 operations (door mass ≤ 5 kg and actuating speed ≤ 0.5 m/s) |
Angular misalignment between solenoid interlock and actuator, maximum |
2 ° |
Holding force FZh in accordance with EN ISO 14119 |
1,150 N |
Holding force Fmax, maximum |
1,500 N |
Latching force, adjustable, position 1 |
25 N |
Latching force, adjustable, position 2 |
50 N |
Type of the fixing screws |
2x M6 |
Tightening torque of the fixing screws, minimum |
6 Nm |
Tightening torque of the fixing screws, maximum |
7 Nm |
Mechanical data - Switching distances according EN IEC 60947-5-3
Switch distance, typical |
2 mm |
Assured switching distance "ON" Sao |
1 mm |
Assured switching distance "OFF" Sar |
20 mm |
Mechanical data - Connection technique
Termination |
Connector plug M12, 4-pole, (A-coding) |
Mechanical data - Dimensions
Length of sensor |
120 mm |
Width of sensor |
87.5 mm |
Height of sensor |
35 mm |
Ambient conditions
Degree of protection |
IP67 IP69 IP66 |
Ambient temperature |
+0 ... +60 °C |
Storage and transport temperature |
-10 ... +90 °C |
Relative humidity, maximum |
93 % |
Note (Relative humidity) |
non-condensing non-icing |
Resistance to vibrations |
10 … 150 Hz, amplitude 0.35 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
III |
Permissible installation altitude above sea level, maximum |
2,000 m |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Time to readiness, maximum |
5,000 ms |
Electrical data - AS Interface
Rated operating voltage |
26.5 ... 31.6 VDC (Protection against polarity reversal) |
AS-i Current consumption, maximum |
200 mA |
Electrical data - AS-Interface specification
AS-i Specification |
Safety-Slave |
AS-i Version |
V 3.0 |
AS-i Profile |
S-7.B.F.E |
AS-i, IO-Code |
0x7 |
AS-i, ID-Code |
0xB |
AS-i, ID-Code1 |
0xF |
AS-i, ID-Code2 |
0xE |
AS-i Input, Channel 1 |
Data bits DI 0 / DI 1 = dynamic code transmission |
AS-i Input, Channel 2 |
Data bits DI 2 / DI 3 = dynamic code transmission |
AS-i Outputs, DO 0 |
Solenoid control |
AS-i Outputs, DO 1 |
No Function |
AS-i Outputs, DO 2 |
No Function |
AS-i Outputs, DO 3 |
No Function |
AS-i Parameter bits, P0 |
Safety guard closed and can be locked |
AS-i Parameter bits, P1 |
Solenoid interlock locked |
AS-i Parameter bits, P2 |
Auxiliary voltage in |
AS-i Parameter bits, P3 |
Internal device error (FID) |
Note (AS-i Parameter bits) |
Set the parameter outputs to "1111" (0xF) FID: periphery error |
AS-i Input module address |
0 |
Note (AS-i Input module address) |
Preset to address 0, can be changed through AS-interface bus master or hand-held programming device |
Electrical data - Magnet control
Magnet switch-on time |
100 % |
Status indication
Note (LED switching conditions display) |
(1) green/red LED (AS-i duo LED): Supply voltage/communication error/slave address = 0/periphery error detected/device error detected/manipulation protection active (2) LED yellow: Device condition (Enabling status) (3) LED red: Internal device error |
Pin assignment
PIN 1 |
AS-Interface + |
PIN 2 |
Aux - (P) |
PIN 3 |
AS-Interface - |
PIN 4 |
Aux + (P) |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
AZ/AZM300-B1 |
Note
Note (General) |
For doors that are flush with the door frame, the optional mounting plate MP-AZ/AZM300-1 can be used. For glass and Makrolon doors, the optional mounting kit MS-AZ/AZM300-B1-1 can be used. As long as the actuating unit remains inserted in the solenoid interlock, the unlocked safety guard can be relocked. In this case, the safety outputs are re-enabled, so that the safety guard must not be opened. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
ECOLAB certification
UKCA certificate
ANATEL certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
EU-Konformitätserklärung |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | AZM300-AS |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Verriegelung mit elektromagnetischer Zuhaltung für Sicherheitsfunktionen mit integriertem AS-i Safety at Work |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
RED-Richtlinie | 2014/53/EU | |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | IEC 60947-5-3:2013 EN ISO 14119:2013 EN 300 330 V2.1.1:2017 EN ISO 13849-1:2015 IEC 61508 Teile 1-7:2010 |
Benannte Stelle der Baumusterprüfung: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln Kenn-Nr.: 0035 |
EG-Baumusterprüfbescheinigung: | 01/205.5281.03/20 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 4. März 2021 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 24/04/2024, 14:25