AZM40B-I2-ST-1P2P-PH

Item number: 103037332

  • Compact, flat design
  • 119,5 mm x 40 mm x 20 mm
  • High holding force 2000
  • Latching force 40 N
  • RFID-technology for needs-based protection against tampering
  • Individually coded version with coding level "High" according to ISO 14119
  • Only one version for hinged and sliding doors
  • Actuator can approach interlock continuously within a 180 degree angle.
  • Symmetrical mounting, can be bolted on either side

Ordering data

Product type description

AZM40B-I2-ST-1P2P-PH

Article number (order number)

103037332

EAN (European Article Number)

4030661543710

eCl@ss number, Version 9.0

27-27-26-03

eCl@ss number, Version 11.0

27-27-26-03

Approval - Standards

Certificates

TÜV

cULus

General data

Product name

AZM 40

Standards

IEC 61508

EN 60947-5-3

EN ISO 13849-1

EN ISO 14119

general information

Individual coding, multiple teaching

Coding level according to ISO 14119

High

Active principle

RFID

Enclosure material

Glass-fibre, reinforced thermoplastic and light-alloy diecast

Gross weight

270 g

Time to readiness, maximum

4,000 ms

Reaction time, maximum

100 ms

Duration of risk, maximum

200 ms

Response time safety outputs in case of switch-off by safety inputs, maximum

1.5 ms

General data - Features

Actuator monitored

Yes

Latching

Yes

Manual release

Yes

Short circuit detection

Yes

Short-circuit recognition

Yes

Series-wiring

Yes

Safety functions

Yes

Integral System Diagnostics, status

Yes

Number of safety contacts

2

Safety appraisal

Standards

IEC 61508

EN ISO 13849-1

Safety appraisal - Interlocking

Performance level, up to

e

Control category

4

PFH-value

1.10 x 10⁻⁹ /h

PFD value

8.90 x 10⁻⁵

Safety Integrity Level (SIL), suitable for applications in

3

Mission Time

20 Year(s)

Mechanical data

Interlocking principle

bistable

Mechanical life, minimum

200,000 Operations

Clamping force in accordance with ISO14119 Fzh

2,000 N

Clamping force, maximum Fmax

2,600 N

Latching force

40 N

Actuating speed, maximum

0.5 m/s

Type of the fixing screws

DESIGN_MOUNTING_SCREWS11111111111111111112

Mechanical data - Connection technique

Terminal Connector

Connector M12, 8-pole, A-coded

Mechanical data - Dimensions

Length of sensor

119.5 mm

Width of sensor

40 mm

Height of sensor

20 mm

Ambient conditions

Degree of protection

IP66 to EN 60529

IP67 to EN 60529

Ambient temperature, minimum

+0 °C

Ambient temperature, maximum

+55 °C

Storage and transport temperature, minimum

-40 °C

Storage and transport temperature, maximum

+85 °C

Resistance to vibrations to EN 60068-2-6

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection rating

III

Ambient conditions - Insulation value

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution to VDE 0100

3

Electrical data

No-load supply current I0

100 mA

Rated operating voltage

24 VDC - 15 % / + 10 % (stabilised PELV)

Operating current

1,200 mA

Required rated short-circuit current to EN 60947-5-1

100 A

Note

Cable length and cable section alter the voltage drop depending on the output current

Switching frequency, maximum

0.3 Hz

Electrical data - Solenoid control

Switching thresholds

-3 V … 5 V (Low)

ELEC_DATA_SWITCHING_THRESHOLDS_MAGNET111111111111111111111

Current consumption at 24V

15 mA

Classification ZVEI CB24I, Sink

C0

Classification ZVEI CB24I, Source

C1

C2

C3

Electrical data - Fail-safe digital inputs

Switching thresholds

−3 V … 5 V (Low)

15 V … 30 V (High)

Current consumption at 24V

5 mA

Classification ZVEI CB24I, Sink

C1

Classification ZVEI CB24I, Source

C1

C2

C3

Electrical data - Fail-safe digital outputs

Rated operating current (safety outputs)

250 mA

Versions

short-circuit proof, p-type

Voltage drop Ud, maximum

2 V

Current leakage Ir

0.5 mA

Voltage, Utilisation category DC12

24 VDC

Current, Utilisation category DC12

0.25 A

Voltage, Utilisation category DC13

24 VDC

Current, Utilisation category DC13

0.25 A

Classification ZVEI CB24I, Source

C2

Classification ZVEI CB24I, Sink

C1

C2

Electrical data - Diagnostic output

Versions

short-circuit proof, p-type

Voltage drop Ud, maximum

2 V

Voltage, Utilisation category DC12

24 VDC

Current, Utilisation category DC12

0.05 A

Voltage, Utilisation category DC13

24 VDC

Current, Utilisation category DC13

0.05 A

Status indication

Note (LED switching conditions display)

Operating condition: LED green

Error / functional defect: LED red

Supply voltage UB: LED green

Pin assignment

PIN 1

A1 Supply voltage UB

PIN 2

X1 Safety input 1

PIN 3

A2 GND

PIN 4

Y1 Safety output 1

PIN 5

OUT Diagnostic output

PIN 6

X2 Safety input 2

PIN 7

Y2 Safety output 2

Accessory

Recommendation (actuator)

AZM 40-B1

Mechanical data - Switching distances according IEC 60947-5-3

Ensured switch distance "ON" Sao

1 mm

Ensured switch distance "OFF" Sar

8 mm

Language filter

Download the latest version of Adobe Reader

Video ID: AZM40

ID: AZM40

Produktinformation AZM40 (4:14 Minuten) | 467.9 MB | .mp4

Product information AZM40 (4:14 minutes) | 446.7 MB | .mp4


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/06/2021, 09:58