BN 65-01Z/V

Item number: 101055831

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • With pre-wired cable
  • Actuation from front
  • with bias magnet
  • Non-contact principle
  • Long life
  • Actuating surface and direction of actuation marked by switch symbol
  • Construction form Ø 13 mm
  • Thermoplastic enclosure
  • Actuating distance up to 60 mm depending on actuating magnet and version
  • with central mounting

Ordering data

Product type description

BN 65-01Z/V

Article number (order number)

101055831

EAN (European Article Number)

4030661009872

eCl@ss number, version 12.0

27-27-43-02

eCl@ss number, version 11.0

27-27-01-05

eCl@ss number, version 9.0

27-27-01-05

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

Approvals - Standards

Certificates

cULus

General data

Working principle

Magnetic drive

Housing construction form

Cylinder smooth

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

65 g

General data - Features

Suitable for elevators

Yes

bias magnet

Yes

Number of normally closed (NC)

1

Mechanical data

Actuating panels

front side

Actuating element

Magnet

Mechanical life, minimum

1,000,000,000 Operations

Actuating speed, maximum

18 m/s

Mounting

central with threated flange

Tightening torque of nuts, maximum

3 Nm

Mechanical data - Switching distances according EN IEC 60947-5-3

Switching distance Sn

5 mm … 55 mm

BP 10S = 5 mm

2 x BP 10S = 10 mm

BP 15S = 6 mm

BP 34S = 20 mm

BP 20S = 15 mm

BP 31S = 15 mm

BP 11S = 5 mm

2 x BP 11S = 15 mm

BP 12S = 10 mm

2 x BP 12S = 25 mm

BP 21S = 30 mm

2 x BP 21S = 20 ... 55 mm

BP 22S = 25 mm

2 x BP 22S = 15 ... 55 mm

BE 20 S = 6 mm

Note (Switching distance Sn)

Actuating distance up to 55 mm depending on actuating magnet and version. The specified switching distances are applicable for the actuation of individually mounted components without ferromagnetic influence. A change of the distance, either positive or negative, is possible due to ferromagnetic influences. The mutual interference between multiple actuating magnets must be observed.

Repeat accuracy R

0.3 mm

Mechanical data - Connection technique

Length of cable

1 m

Termination

Cable

Wire cross-section

0.75 mm2

Wire cross-section

18 AWG

Material of the Cable mantle

H03VV-F

Mechanical data - Dimensions

Diameter of sensor

13 mm

width across flats

22 BK

Length of sensor

103 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +75 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g, on sine wave oscillation

Resistant to vibration

30 g, on sine wave oscillation

Electrical data

Switching voltage, maximum

250 VAC

Switching current, maximum

3 A

Switching capacity, maximum

120 W

Switching capacity, maximum

120 VA

Switching element

Opener (NC)

Bounce duration, minimum

0.3 ms

Bounce duration, maximum

0.6 ms

Switching frequency, maximum

300 Hz

Maximum switching frequency

1,080,000 /h

Electrical data - Digital Output

Design of control elements

Reed contacts

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

BP 10 S

2x BP 10 S

BP 15 S

BP 34 S

BP 20 S

BP 31 S

BP 11 S

2x BP 11 S

BP 12 S

2x BP 12S

BP 21 S

2x BP 21 S

BP 22 S

2x BP 22 S

BE 20 S

Recommendation (actuator, lift switchgear)

BP 10

2 x BP 10

BP 15

BP 34

Note

Note (General)

The switch is to be mounted on iron with a non-magnetic layer of at least 20 mm.

Switch travel diagram

Diagram


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 18/04/2024, 16:24