BDF200-ST1-AS-NHK-LMRD-LTWH-LTBU
BDF200-ST1-AS-NHK-LMRD-LTWH-LTBU
Downloads
Product type description: BDF 200-(1)-AS-(2)-(3)-(4)-(5)-(6) |
(1) | |
ST1 | Connector plug M12 - plastic - bottom |
ST2 | Connector plug M12, above |
(2) | |
NH | Emergency stop pushbutton without protective collar |
NHK | Emergency stop with protective collar |
(3) | |
WS 2/3 | Selector switch, 2/3 switch position |
WT 2/3 | Selector switch, 2/3 switch positions |
SW 20 | Key switch/button, 2 switch positions |
LT.. | Illuminated control push button (selection colour) |
LM.. | Indicator light (selection colour) |
DT.. | Push button (Selection Color) |
(4) | |
LT.. | Illuminated control push button (selection colour) |
LM.. | Indicator light (selection colour) |
DT.. | Push button (Selection Color) |
(5) | |
LT.. | Illuminated control push button (selection colour) |
LM.. | Indicator light (selection colour) |
DT.. | Push button (Selection Color) |
(6) | |
without | without indicator lamp G24 |
G24 | with indicator lamp G24 |
- Pos 1: E-STOP with protective collar
- Pos 2: RED signal light
- Pos 3: WHITE illuminated pushbutton
- Pos 4: BLUE illuminated pushbutton
- Integrated AS-Interface
- with connector plug M12 bottom
- slender shock-proof thermoplastic enclosure
- to be installed at an ergonomic favourable position
- to be fitted to commercial-off-the-shelf aluminium profiles
Ordering data
Product type description |
BDF200-ST1-AS-NHK-LMRD-LTWH-LTBU |
Article number (order number) |
101215387 |
EAN (European Article Number) |
4030661448459 |
eCl@ss number, version 12.0 |
27-37-12-16 |
eCl@ss number, version 11.0 |
27-37-12-16 |
eCl@ss number, version 9.0 |
27-37-12-16 |
ETIM number, version 7.0 |
EC000225 |
ETIM number, version 6.0 |
EC000225 |
Note (Ordering data) |
Notice: see ordering code |
Approvals - Standards
Certificates |
TÜV cULus ASi-SaW |
General data
Standards |
EN IEC 62026-2 EN ISO 13849-1 EN ISO 13850 EN IEC 60947-5-1 EN IEC 61508 |
Climatic stress |
DIN EN 60068 |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Reaction time, maximum |
100 ms |
Positions used, position 1 |
Emergency stop, with protective collar |
Positions used, position 2 |
Illuminated signal, red |
Positions used, position 3 |
Illuminated pushbutton, white |
Positions used, position 4 |
Illuminated pushbutton, blue |
Gross weight |
280 g |
General data - Features
Indicator lamp |
No |
Safety classification |
Standards |
EN IEC 61508 |
Performance Level, up to |
e |
Category |
4 |
PFH value |
1.40 x 10⁻⁸ /h |
Note (PFH-value) |
up to max. 5,000 switching cycles/year |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanical data
Mechanical life, Emergency-Stop button |
100,000 Operations |
Mechanical life, Command devices |
1,000,000 Operations |
Mounting |
interior mounting holes |
Type of the fixing screws |
2x M5 |
Mechanical data - Connection technique
Termination |
Connector plug M12, 4-pole, (A-coding) |
Mechanical data - Dimensions
Width |
40 mm |
Height |
69 mm |
Depth |
233.5 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +65 °C |
Storage and transport temperature |
-25 ... +85 °C |
Resistance to vibrations |
10 … 150 Hz, amplitude 0.35 mm / 5 g |
Restistance to shock |
15 g / 11 ms |
Protection class |
II |
Permissible installation altitude above sea level, maximum |
2,000 m |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data - AS Interface
Rated operating voltage |
18 ... 31.6 VDC (Protection against polarity reversal) |
AS-i Current consumption, maximum |
150 mA |
Electrical data - AS-Interface specification
Note (AS-i Parameter bits) |
Set the parameter outputs to "1111" (0xF) FID: periphery error |
AS-i Version (Safety-Slave) |
V 3.0 |
AS-i Profile (Safety-Slave) |
S-7.B.F.F |
AS-i Input, Channel 1 (Safety-Slave) |
Data bits DI 0 / DI 1 = dynamic code transmission |
AS-i Input, Channel 2 (Safety-Slave) |
Data bits DI 2 / DI 3 = dynamic code transmission |
AS-i Output, DO 0 (Safety-Slave) |
Indicator lamp G24 red |
AS-i Output, DO 1 (Safety-Slave) |
Indicator lamp G24 green |
AS-i Output, DO 2 (Safety-Slave) |
No Function |
AS-i Output, DO 3 (Safety-Slave) |
No Function |
AS-i AS-i Parameter bits (Safety-Slave), P0 ... P3 |
No function |
AS-i Version (A/B Slave) |
V 3.0 |
AS-i Profile (A/B Slave) |
S-7.A.7.F |
AS-i Input, DI 0 (A/B Slave) |
Command device Position 4 |
AS-i Input, DI 1 (A/B Slave) |
Command device Position 3 |
AS-i Input, DI 2 (A/B Slave) |
Command device Position 2 |
AS-i Input, DI 3 (A/B Slave) |
Command device Position 2 |
AS-i Output, DO 0 (A/B Slave) |
Illuminated signal position 4 |
AS-i Output, DO 2 (A/B Slave) |
Illuminated signal position 2 |
AS-i Output, DO 1 (A/B Slave) |
Illuminated signal position 3 |
AS-i Output, DO 3 (A/B Slave) |
No Function |
AS-i AS-i Parameter bits (A/B Slave), P0 ... P3 |
No function |
AS-i Input module address |
0 |
Note (AS-i Input module address) |
Preset to address 0, can be changed through AS-interface bus master or hand-held programming device |
Note |
Both AS-i slaves can be enabled and disabled through the integrated DIP switch. The addressing must take place via the M12 connector. |
Pin assignment
PIN 1 |
AS-Interface + |
PIN 2 |
n.c. |
PIN 3 |
AS-Interface - |
PIN 4 |
n.c. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
TÜV certification
UL Certificate
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Clipart
Operating principle
Contact arrangement
EU-Konformitätserklärung |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | BDF200AS |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Bedienfeld mit oder ohne NOT-HALT Funktion und integriertem AS-Interface |
Einschlägige Richtlinien: | Maschinenrichtlinie 1) | 2006/42/EG |
Niederspannungsrichtlinie | 2014/35/EU | |
EMV-Richtlinie | 2014/30/EU | |
RoHS-Richtlinie | 2011/65/EU | |
1) für Gerätevarianten mit NOT-HALT Funktion |
Angewandte Normen: | DIN EN 60947-5-1:2010 DIN EN 60947-5-5:20151) DIN EN ISO 13850:2016 DIN EN ISO 13849-1:2016 IEC 61508 Teile 1-7:2010 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 31. März 2020 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | BDF200AS |
Type: | See ordering code |
Description of the component: | Control panel with or without emergency-stop function and integrated AS interface |
Relevant legislation: | Supply of Machinery (Safety) Regulations 1) | 2008 |
Electrical Equipment (Safety) Regulations | 2016 | |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 | |
1) For device versions with emergency-stop function |
Designated standards: | EN 60947-5-1:2017 + AC:2020 EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 1) EN ISO 13850:2015 EN ISO 13849-1:2015 IEC 61508 parts 1-7:2010 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, November 18, 2022 |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/04/2024, 07:09