ACTUATOR AZ 17/170-B15

Item number: 101139789

Downloads

ePLAN Data
SISTEMA Data
  • Particularly suitable for sliding doors
  • Particularly suitable for sliding doors

Ordering data

Product type description

ACTUATOR AZ 17/170-B15

Article number (order number)

101139789

EAN (European Article Number)

4030661282275

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Material of the actuator

Stainless steel

Gross weight

27 g

Mechanical data

Actuating radius, minimum

140 mm

Actuator

angled

Note

Note (General)

minimum actuating radius on rotating guard systems via the narrow edge of the actuator 140 mm

minimum actuating radius on hinged guards in line with the plane of the actuator 200 mm

The axis of the hinge must be 25 mm above and in a parallel plane to the top surface of the safety switch.


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 06:27