ACTUATOR AZ/AZM 415-B1

Item number: 101128545

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • For sliding doors
  • Actuators with return spring
  • Tolerates up to max. 6 mm overtravel

Ordering data

Product type description

ACTUATOR AZ/AZM 415-B1

Article number (order number)

101128545

EAN (European Article Number)

4030661104478

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

135 g

Mechanical data

Actuator

straight

Shearing force

25,000 N


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 01:47