ACTUATOR AZ/AZM 415-B4PS

Item number: 101142540

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • For sliding doors
  • with locking bolt and ball latch

Ordering data

Product type description

ACTUATOR AZ/AZM 415-B4PS

Article number (order number)

101142540

EAN (European Article Number)

4030661282992

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Material of the actuator

Brass

Gross weight

605 g

Mechanical data

Actuator

straight

Shearing force

12,500 N

Mechanical data - Dimensions

Length of the actuator

237 mm

Width of the actuator

60 mm

Height of the actuator

69.5 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 10:23