ACTUATOR AZM 161-B1

Item number: 101145117

Downloads

ePLAN Data
SISTEMA Data
  • Straight actuator
  • Particularly suitable for sliding doors

Ordering data

Product type description

ACTUATOR AZM 161-B1

Article number (order number)

101145117

EAN (European Article Number)

4030661283920

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel

Gross weight

28 g

Mechanical data

Actuator

straight

Note

Note (General)

minimum actuating radius on hinged guards in line with the plane of the actuator 150 mm

minimum actuating radius on rotating guard systems via the narrow edge of the actuator 180 mm

The axis of the hinge must be 5 mm above and in a parallel plane to the top surface of the solenoid interlock.


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 10:21