BN 85-R-1824-3 1,0M

Item number: 101101624

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Mounting with clamping brackets and sheathed cable
  • Actuation from front
  • Non-contact principle
  • 1 Reed contakts
  • Long life
  • Actuating distance up to 40 mm depending on actuating magnet and version
  • 40 mm x 35 mm x 16,5 mm
  • Thermoplastic enclosure
  • Reed-contact to clip-in, on-location assembly

Ordering data

Product type description

BN 85-R-1824-3 1,0M

Article number (order number)

101101624

EAN (European Article Number)

4030661023533

eCl@ss number, version 12.0

27-27-43-02

eCl@ss number, version 11.0

27-27-01-05

eCl@ss number, version 9.0

27-27-01-05

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

General data

Working principle

Magnetic drive

Housing construction form

Block

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

43 g

General data - Features

Latching

Yes

Suitable for elevators

Yes

Number of snap-in contacts

1

Mechanical data

Actuating panels

front side

Actuating element

Magnet

Mechanical life, minimum

1,000,000,000 Operations

Actuating speed, maximum

18 m/s

Mounting

Mounting with clamping foot and sheathed cable

Mechanical data - Switching distances according EN IEC 60947-5-3

Switching distance Sn

2 mm … 40 mm

BP 6S = 2 … 12 mm

BP 8S = 2 … 10 mm

BP 10S = 5 … 20 mm

2 x BP 10S = 6 … 27 mm

BP 15S = 5 … 22 mm

2 x BP 15S = 7 … 28 mm

BP 34S = 10 … 40 mm

BP 20S = 3 ... 28 mm

BP 31S = 4 ... 30 mm

BP 11S = 4 ... 23 mm

BP 12S = 5 ... 27 mm

Note (Switching distance Sn)

Actuating distance up to 40 mm depending on actuating magnet and version. The specified switching distances are applicable for the actuation of individually mounted components without ferromagnetic influence. A change of the distance, either positive or negative, is possible due to ferromagnetic influences. The mutual interference between multiple actuating magnets must be observed.

Mechanical data - Connection technique

Length of cable

1 m

Termination

Cable

Wire cross-section

0.25 mm2

Wire cross-section

23 AWG

Material of the Cable mantle

LiY

Mechanical data - Dimensions

Length of sensor

16.5 mm

Width of sensor

40 mm

Height of sensor

35 mm

Ambient conditions

Degree of protection

IP40

Ambient temperature

+0 ... +75 °C

Restistance to shock

60 g, on sine wave oscillation

Electrical data

Switching voltage, maximum

60 VDC

Switching current, maximum

1 A

Switching capacity, maximum

30 W

Switching element

bistable contact

Bounce duration, maximum

0.2 ms

Electrical data - Digital Output

Design of control elements

Reed contacts

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

BP 10 S

2x BP 10 S

BP 15 S

BP 34 S

BP 20 S

BP 31 S

BP 11 S

BP 12 S

BP 6 S

BP 8 S

2 x BP 15 S

Recommendation (actuator, lift switchgear)

BP 10

BP 6

2 x BP 15

2 x BP 10

BP 15

BP 34

Note

Note (General)

The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.

Diagram


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 11:09