BNS 120-02Z

Item number: 101144422

Downloads

TraceParts CAD Data
ePLAN Data
Product type description:

BNS 120-(1)Z


(1)
111 NO contacts/1 NC contact
121 NO contact/2 NC contacts
022 NC contact
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Thermoplastic enclosure
  • Suitable for food processing industry only in combination with BP 15 SS
  • Particularly large switching distance
  • Ø M12
  • Long life
  • no mechanical wear
  • Insensitive to transverse misalignment
  • Insensitive to soiling
  • uncoded, concealed installation according to ISO 14119

Ordering data

Product type description

BNS 120-02Z

Article number (order number)

101144422

EAN (European Article Number)

4030661133461

eCl@ss number, version 12.0

27-27-44-01

eCl@ss number, version 11.0

27-27-24-02

eCl@ss number, version 9.0

27-27-24-02

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

Approvals - Standards

Certificates

TÜV

BG

cULus

General data

Standards

BG-GS-ET-14

EN IEC 60947-5-3

Coding level according to EN ISO 14119

None

Working principle

Magnetic drive

Installation conditions (mechanical)

quasi-flush

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

45 g

General data - Features

Number of normally closed (NC)

2

Number of safety contacts

2

Number of cable wires

4

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

25,000,000 Operations

Mechanical data

Actuating element

Magnet

Switching distance actuator

Actuating magnet BP 6, Sao: 10 mm

Actuating magnet BP 6, Sar: 22 mm

Actuating magnet BP 8, Sao: 10 mm

Actuating magnet BP 8, Sar: 22 mm

Actuating magnet BP 10, Sao: 20 mm

Actuating magnet BP 10, Sar: 32 mm

Actuating magnet BP 15 SS, Sao: 20 mm

Actuating magnet BP 15 SS, Sar: 32 mm

Direction of motion

Head-on to the active surface

Mechanical data - Switching distances according EN IEC 60947-5-3

Assured switching distance "ON" Sao

10 mm

20 mm

Assured switching distance "OFF" Sar

22 mm

32 mm

Mechanical data - Connection technique

Length of cable

1 m

Termination

Cable

Wire cross-section

0.25 mm2

Wire cross-section

23 AWG

Material of the Cable mantle

PVC

Mechanical data - Dimensions

ISO thread of the sensor

M12

Length of sensor

38.5 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Electrical data

Switching voltage, maximum

100 VAC

Switching voltage, maximum

100 VDC

Switching current, maximum

0.25 A

Switching capacity, maximum

3 W

Switching frequency, maximum

5 Hz

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

BP 10

BP 8

BP 6

BP 15 SS

Recommended safety switchgear

SRB-E-301ST

SRB-E-201LC

Note

Note (General)

Contact symbols shown for the closed condition of the guard device.

The safety sensor must be mounted in such a way that actuation with another magnet is impossible (concealed mounting according to EN ISO 14119)

Diagram

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:BNS 120
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Magnetisch wirkender Sicherheits-Sensor in Verbindung mit den Schmersal Auswerteinheiten SRB(-E) / PROTECT-SELECT / PSC1 oder einer vergleichbaren sicherheitsgerichteten Steuerung, die den Anforderungen der EN 60947-5-3 genügt.
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-3:2013
EN ISO 14119:2013
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 14. August 2023
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 15:24