BNS 260-02/01ZG-R

Item number: 101184374

Product type description:

BNS 260-(1)(2)Z(3)-(4)-(5)


(1)
111 NO contacts/1 NC contact
022 NC contact

(2)
withoutwith diagnostic output
/011 NC contact

(3)
withoutwithout LED switching conditions display
Gwith LED switching conditions display

(4)
withoutPre-wired cable
STwith connector

(5)
LDoor hinge on left-hand side
RDoor hinge on right-hand side
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Pre-wired cable
  • Thermoplastic enclosure
  • small body
  • Concealed mounting possible
  • 26 mm x 36 mm x 13 mm
  • Long life
  • no mechanical wear
  • Insensitive to transverse misalignment
  • Insensitive to soiling

Ordering data

Product type description

BNS 260-02/01ZG-R

Article number (order number)

101184374

EAN (European Article Number)

4030661321721

eCl@ss number, version 12.0

27-27-44-01

eCl@ss number, version 11.0

27-27-24-02

eCl@ss number, version 9.0

27-27-24-02

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

Approvals - Standards

Certificates

TÜV

BG

cULus

General data

Standards

BG-GS-ET-14

EN IEC 60947-5-3

Coding level according to EN ISO 14119

Low

Working principle

Magnetic drive

Installation conditions (mechanical)

quasi-flush

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

55 g

General data - Features

Integral system diagnostics, status

Yes

Number of normally closed (NC)

3

Number of safety contacts

2

Number of cable wires

6

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

25,000,000 Operations

Mechanical data

Actuating element

Magnet

Door hinge

Right

Direction of motion

Head-on to the active surface

Mechanical data - Switching distances according EN IEC 60947-5-3

Note (Switching distance Sn)

Axial misalignment, a horizontal and vertical misalignment of the safety sensor and the actuator are tolerated. The possible misalignment depends on the distance of the active surfaces of the sensor and the actuator. The sensor remains active within the tolerance range.

Assured switching distance "ON" Sao

5 mm

Assured switching distance "OFF" Sar

15 mm

Mechanical data - Connection technique

Length of cable

1 m

Termination

Cable

Wire cross-section

0.25 mm2

Material of the Cable mantle

PVC

Mechanical data - Dimensions

Length of sensor

13 mm

Width of sensor

26 mm

Height of sensor

36 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

75 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Electrical data

Required rated short-circuit current

100 A

Switching voltage, maximum

24 VDC

Switching current, maximum

0.01 A

Switching capacity, maximum

0.24 W

Switching frequency, maximum

5 Hz

Status indication

Note (Integral System Diagnostics, status )

The LED is illuminated when the guard is closed.

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

BPS 260

Recommended safety switchgear

SRB-E-301ST

SRB-E-201LC

Note

Note (General)

Contact symbols shown for the closed condition of the guard device.

The contact configuration for versions with or without LED is identical.

Wiring example

Note (Wiring diagram)

The contacts S11-S12 and S21-S22 must be integrated in the safety circuit.

Language filter

Operating instructions and Declaration of conformity

SISTEMA-VDMA library

Download the latest version of Adobe Reader

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:BNS 260
Type:See ordering code
Description of the component:Coded safety-sensor with magnetic operating principle in combination with the SRB(-E) / PROTECT-SELECT / PSC1 safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3.
Relevant Directives:Machinery Directive2006/42/EC
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN ISO 14119:2013
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, January 28, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:BNS 260
Type:See ordering code
Description of the component:Coded safety-sensor with magnetic operating principle in combination with the SRB(-E) / PROTECT-SELECT / PSC1 safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3.
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-3:2013
EN ISO 14119:2013
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, June 17, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/04/2024, 20:21