BOF/HIS.1

Item number: 101025450

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Minimum actuating radius 400 mm
  • Flexible actuator

Ordering data

Product type description

BOF/HIS.1

Article number (order number)

101025450

EAN (European Article Number)

4030661608372

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

106 g

Mechanical data

Actuating radius, minimum

400 mm

Actuator

flexible

Mounting

rear


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 11:08