BP 11 S

Item number: 101057533

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • -metal housing
  • S-pole marked red
  • Suitable for mounting on ferrous material

Ordering data

Product type description

BP 11 S

Article number (order number)

101057533

EAN (European Article Number)

4030661027210

eCl@ss number, version 12.0

27-27-40-02

eCl@ss number, version 11.0

27-27-01-03

eCl@ss number, version 9.0

27-27-01-03

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

41 g

Mechanical data - Dimensions

Length of the actuator

15 mm

Width of the actuator

25 mm

Height of the actuator

40 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 16:10