BP 21 N

Item number: 101057536

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • -metal housing
  • N-pole marked green
  • Suitable for mounting on ferrous material

Ordering data

Product type description

BP 21 N

Article number (order number)

101057536

EAN (European Article Number)

4030661027234

eCl@ss number, version 12.0

27-27-40-02

eCl@ss number, version 11.0

27-27-01-03

eCl@ss number, version 9.0

27-27-01-03

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

167 g

Mechanical data - Dimensions

Length of the actuator

25 mm

Width of the actuator

35 mm

Height of the actuator

65 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 01:09