BP 6

Item number: 101091837

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Unenclosed
  • S-pole marked red

Ordering data

Product type description

BP 6

Article number (order number)

101091837

EAN (European Article Number)

4030661026466

eCl@ss number, version 12.0

27-27-40-02

eCl@ss number, version 11.0

27-27-01-03

eCl@ss number, version 9.0

27-27-01-03

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

4 g

Mechanical data - Dimensions

Diameter of the actuator

15 mm

Width of the actuator

5 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 21:55