BP34

Item number: 151057553

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • thermoplastic enclosure
  • S-pole marked red
  • N-pole marked green
  • Suitable for mounting on ferrous material with a distance of 25 mm

Ordering data

Product type description

BP34

Article number (order number)

151057553

EAN (European Article Number)

4030661527741

eCl@ss number, version 12.0

27-27-40-02

eCl@ss number, version 11.0

27-27-01-03

eCl@ss number, version 9.0

27-27-01-03

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

56 g

Mechanical data - Dimensions

Diameter of the actuator

34 mm

Width of the actuator

17 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 05:01