BPS 260-2

Item number: 101184396

Downloads

ePLAN Data
SISTEMA Data
  • Actuator 90 ° attached to the sensor

Ordering data

Product type description

BPS 260-2

Article number (order number)

101184396

EAN (European Article Number)

4030661321943

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing material

Plastic

Gross weight

17 g

Note

Actuator 90° attached to the sensor

Mechanical data

Actuation direction

90°

Mechanical data - Dimensions

Length of the actuator

36 mm

Width of the actuator

26 mm

Height of the actuator

13 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 03:09