BPS 33

Item number: 101107771

Downloads

ePLAN Data
SISTEMA Data

Ordering data

Product type description

BPS 33

Article number (order number)

101107771

EAN (European Article Number)

4030661272849

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing material

Plastic

Material

Plastic

Gross weight

26 g

Mechanical data - Dimensions

Width

88 mm

Height

25 mm

Depth

13 mm

Length of the actuator

88 mm

Width of the actuator

25 mm

Height of the actuator

13 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 07:59