BPS 36-1

Item number: 101190052

Downloads

ePLAN Data
SISTEMA Data
  • Actuator and sensor on a mounting level

Ordering data

Product type description

BPS 36-1

Article number (order number)

101190052

EAN (European Article Number)

4030661359649

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing material

Plastic

Gross weight

25 g

Note

Actuator and sensor on a mounting level

General data - Features

Actuator and sensor on a mounting level

Yes

Mechanical data - Dimensions

Length of the actuator

88 mm

Width of the actuator

25 mm

Height of the actuator

13 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 00:06