BPS 40S-1-C

Item number: 101215266

Downloads

ePLAN Data
SISTEMA Data
  • Stainless steel enclosure
  • Actuator and sensor on a mounting level

Ordering data

Product type description

BPS 40S-1-C

Article number (order number)

101215266

EAN (European Article Number)

4030661419213

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing material

Stainless steel (V4A)

Gross weight

145 g

General data - Features

Concealed, threaded holes on the back

Yes

Mechanical data - Dimensions

Length of the actuator

88 mm

Width of the actuator

27 mm

Height of the actuator

14.5 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 06:37