BNS 260

BNS 260

  • Long life
  • Small body
  • no mechanical wear
  • 26 mm x 36 mm x 13 mm
  • Insensitive to soiling
  • Thermoplastic enclosure
  • Concealed mounting possible
  • Insensitive to transverse misalignment
Product-
Type description
Number of openers 
Number of shutters 
Terminal Connector 
Variants of product
Product-
Type description
Number of openers 
3
Number of shutters 
Terminal Connector 
Cable
Product-
Type description
Number of openers 
3
Number of shutters 
Terminal Connector 
Cable
Product-
Type description
Number of openers 
3
Number of shutters 
Terminal Connector 
Connector 8 mm, 6-pole, Latching interlocking
Product-
Type description
Number of openers 
3
Number of shutters 
Terminal Connector 
Connector 8 mm, 6-pole, Latching interlocking
Product-
Type description
Number of openers 
3
Number of shutters 
Terminal Connector 
Cable
Product-
Type description
Number of openers 
3
Number of shutters 
Terminal Connector 
Cable
Product-
Type description
Number of openers 
3
Number of shutters 
Terminal Connector 
Connector 8 mm, 6-pole, Latching interlocking
Product-
Type description
Number of openers 
3
Number of shutters 
Terminal Connector 
Connector 8 mm, 6-pole, Latching interlocking
Product-
Type description
Number of openers 
2
Number of shutters 
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
Terminal Connector 
Connector M8
Product-
Type description
Number of openers 
2
Number of shutters 
Terminal Connector 
Connector M8
Product-
Type description
Number of openers 
2
Number of shutters 
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
Terminal Connector 
Connector M8
Product-
Type description
Number of openers 
2
Number of shutters 
Terminal Connector 
Connector M8
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Connector 8 mm, 6-pole, Latching interlocking
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Connector 8 mm, 6-pole, Latching interlocking
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Connector 8 mm, 6-pole, Latching interlocking
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Connector 8 mm, 6-pole, Latching interlocking
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Connector M8
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Connector M8
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Connector M8
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Connector M8
System components