Archive
SEP 07.0

SEP 07.0

  • Aluminium enlosure
  • front operating surface W x H = 350 x 80 mm
  • NOTICE: Available until 2015.12.31 (substitute: -)
  • with removable aluminium cover at the bottom and rear side
  • ergonomic enclosure design for primarily sitting activities
Product-
Type description
Number of Emergency Stop button 
Number of openers 
Variants of product
Product-
Type description
Number of Emergency Stop button 
1
Number of openers 
2
Product-
Type description
Number of Emergency Stop button 
1
Number of openers 
2
Product-
Type description
Number of Emergency Stop button 
1
Number of openers 
2
Product-
Type description
Number of Emergency Stop button 
1
Number of openers 
2
Product-
Type description
Number of Emergency Stop button 
Number of openers 
Product-
Type description
Number of Emergency Stop button 
1
Number of openers 
2
Product-
Type description
Number of Emergency Stop button 
1
Number of openers 
2
Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: